Material Properties | |
---|---|
Insulator Material | Nylon 66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Beige |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Working Voltage | 250 V (AC) |
Withstanding Voltage | 1000 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Pitch | 2.54 mm |
Gender | Male |
Type | Right Angled Bottom Locking |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61900211021 | SPEC | 7 files | 2 | 2.54 | Male | Right Angled Bottom Locking | THT | 250 | PCB | 20 | max. | 5.08 | Bag | 645001 | |
61900311021 | SPEC | 7 files | 3 | 2.54 | Male | Right Angled Bottom Locking | THT | 250 | PCB | 20 | max. | 7.62 | Bag | 645001 | |
61900411021 | SPEC | 6 files | 4 | 2.54 | Male | Right Angled Bottom Locking | THT | 250 | PCB | 20 | max. | 10.16 | Bag | 645001 | |
61900511021 | SPEC | 7 files | 5 | 2.54 | Male | Right Angled Bottom Locking | THT | 250 | PCB | 20 | max. | 12.7 | Bag | 645001 | |
61900611021 | SPEC | 7 files | 6 | 2.54 | Male | Right Angled Bottom Locking | THT | 250 | PCB | 20 | max. | 15.24 | Bag | 645001 | |
61900811021 | SPEC | 7 files | 8 | 2.54 | Male | Right Angled Bottom Locking | THT | 250 | PCB | 20 | max. | 20.32 | Bag | 612690 645001 | |
61901011021 | SPEC | 7 files | 10 | 2.54 | Male | Right Angled Bottom Locking | THT | 250 | PCB | 20 | max. | 25.4 | Bag | 645001 |
Order Code | Datasheet |
---|---|
61900211021 | SPEC |
61900311021 | SPEC |
61900411021 | SPEC |
61900511021 | SPEC |
61900611021 | SPEC |
61900811021 | SPEC |
61901011021 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: