General Information | |
---|---|
Operating Temperature | -60 °C up to +105 °C |
Pitch | 4 mm |
Electrical Properties | |
---|---|
IR | 6 A; 9 A |
Working Voltage | 250 V (AC); 600 V (AC) |
Withstanding Voltage | 2000 V (AC) |
Contact Resistance | 10 mΩ |
Certification | |
---|---|
cULus Approval | E323964 |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Ivory |
Pin Material | Copper Alloy |
Pin Plating | Matte Tin over Nickel |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 20 to 18 (AWG); 24 to 22 (AWG) |
Solid Wire Section (Metric) | 0.2 to 0.34 (mm²); 0.5 to 0.75 (mm²) |
Wire Strip Length | 6.8 (mm); 8.5 (mm) |
Products
Order Code | Datasheet | Downloads | Polarity | IR (A) | Working Voltage (V (AC)) | Solid Wire Section (AWG) | Samples |
---|---|---|---|---|---|---|---|
695401300222 | SPEC | 6 files | 1 | 9 | 600 | 20 to 18 (AWG) | |
695401310222 | SPEC | 6 files | 1 | 6 | 600 | 24 to 22 (AWG) | |
695402300222 | SPEC | 6 files | 2 | 9 | 250 | 20 to 18 (AWG) | |
695402310222 | SPEC | 6 files | 2 | 6 | 250 | 24 to 22 (AWG) |
Samples |
---|
Order Code | Datasheet | Downloads | Polarity | IR (A) | Working Voltage (V (AC)) | Solid Wire Section (AWG) | Samples |
---|