Kind Properties | |
---|---|
Pitch | 1.27 mm |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Working Voltage | 50 V (AC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Material Properties | |
---|---|
Insulator Material | Nylon 9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Brass |
Contact Plating | Gold over Nickel |
Certification | |
---|---|
UL Approval | E323964 |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
62701020621 | SPEC | 6 files | 10 | 1.27 | 12.7 | 1 | 50 | 20 | max. | – | |
62731020621 | SPEC | 6 files | 10 | 1.27 | 12.7 | 1 | 50 | 20 | max. | – | |
62701220621 | SPEC | 6 files | 12 | 1.27 | 13.97 | 1 | 50 | 20 | max. | 612690 | |
62731220621 | SPEC | 6 files | 12 | 1.27 | 13.97 | 1 | 50 | 20 | max. | – | |
62701420621 | SPEC | 6 files | 14 | 1.27 | 15.24 | 1 | 50 | 20 | max. | – | |
62731420621 | SPEC | 6 files | 14 | 1.27 | 15.24 | 1 | 50 | 20 | max. | – | |
62701620621 | SPEC | 6 files | 16 | 1.27 | 16.51 | 1 | 50 | 20 | max. | – | |
62731620621 | SPEC | 6 files | 16 | 1.27 | 16.51 | 1 | 50 | 20 | max. | – | |
62702020621 | SPEC | 6 files | 20 | 1.27 | 19.05 | 1 | 50 | 20 | max. | – | |
62732020621 | SPEC | 6 files | 20 | 1.27 | 19.05 | 1 | 50 | 20 | max. | – | |
62702420621 | SPEC | 6 files | 24 | 1.27 | 21.59 | 1 | 50 | 20 | max. | – | |
62732420621 | SPEC | 6 files | 24 | 1.27 | 21.59 | 1 | 50 | 20 | max. | – | |
62702620621 | SPEC | 6 files | 26 | 1.27 | 22.86 | 1 | 50 | 20 | max. | – | |
62732620621 | SPEC | 6 files | 26 | 1.27 | 22.86 | 1 | 50 | 20 | max. | – | |
62703020621 | SPEC | 6 files | 30 | 1.27 | 25.4 | 1 | 50 | 20 | max. | – | |
62733020621 | SPEC | 6 files | 30 | 1.27 | 25.4 | 1 | 50 | 20 | max. | – | |
62703420621 | SPEC | 6 files | 34 | 1.27 | 27.94 | 1 | 50 | 20 | max. | – | |
62733420621 | SPEC | 6 files | 34 | 1.27 | 27.94 | 1 | 50 | 20 | max. | – | |
62704020621 | SPEC | 6 files | 40 | 1.27 | 31.75 | 1 | 50 | 20 | max. | – | |
62734020621 | SPEC | 6 files | 40 | 1.27 | 31.75 | 1 | 50 | 20 | max. | – | |
62704420621 | SPEC | 6 files | 44 | 1.27 | 34.29 | 1 | 50 | 20 | max. | – | |
62734420621 | SPEC | 6 files | 44 | 1.27 | 34.29 | 1 | 50 | 20 | max. | – | |
62705020621 | SPEC | 6 files | 50 | 1.27 | 38.1 | 1 | 50 | 20 | max. | – | |
62735020621 | SPEC | 6 files | 50 | 1.27 | 38.1 | 1 | 50 | 20 | max. | – | |
62736020621 | SPEC | 5 files | 60 | 1.27 | 44.45 | 1 | 50 | 20 | max. | – |
Order Code | Datasheet |
---|---|
62701020621 | SPEC |
62731020621 | SPEC |
62701220621 | SPEC |
62731220621 | SPEC |
62701420621 | SPEC |
62731420621 | SPEC |
62701620621 | SPEC |
62731620621 | SPEC |
62702020621 | SPEC |
62732020621 | SPEC |
62702420621 | SPEC |
62732420621 | SPEC |
62702620621 | SPEC |
62732620621 | SPEC |
62703020621 | SPEC |
62733020621 | SPEC |
62703420621 | SPEC |
62733420621 | SPEC |
62704020621 | SPEC |
62734020621 | SPEC |
62704420621 | SPEC |
62734420621 | SPEC |
62705020621 | SPEC |
62735020621 | SPEC |
62736020621 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | L (mm) | IR (A) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Mates with
Assortments
Articles from this product series can be found in the following assortments: