Applications
- Spacer for circuit board assembly
- No installation tool necessary
General Information | |
---|---|
Material | PA66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Operating Temperature | -30 °C up to +85 °C |
Products
Order Code | Datasheet | Downloads | L (mm) | f (mm) | Board | Samples | |
---|---|---|---|---|---|---|---|
709620200 | SPEC | 3 files | 3 | 4 | 700990 | ||
709620400 | SPEC | 3 files | 3.5 | 4 | – | ||
709620600 | SPEC | 3 files | 4 | 4 | – | ||
709620800 | SPEC | 3 files | 5 | 4 | – | ||
709621000 | SPEC | 3 files | 6 | 4 | – | ||
709621200 | SPEC | 3 files | 6.4 | 4 | – | ||
709621400 | SPEC | 3 files | 8 | 4 | – | ||
709621600 | SPEC | 3 files | 10 | 4 | 700990 | ||
709621800 | SPEC | 3 files | 10.5 | 4 | – | ||
709622000 | SPEC | 3 files | 11.5 | 4 | – | ||
709622200 | SPEC | 3 files | 12 | 4 | – | ||
709622400 | SPEC | 3 files | 12.7 | 4 | – | ||
709622600 | SPEC | 3 files | 14 | 4 | – | ||
709622800 | SPEC | 3 files | 15.9 | 4 | – | ||
709623000 | SPEC | 3 files | 18 | 4 | – | ||
709623200 | SPEC | 3 files | 19 | 4 | – | ||
709623400 | SPEC | 3 files | 20 | 4 | – | ||
709623600 | SPEC | 3 files | 25 | 4 | 700990 | ||
709623800 | SPEC | 3 files | 27 | 4 | – | ||
709624000 | SPEC | 3 files | 30 | 4 | – | ||
709624200 | SPEC | 3 files | 34 | 4 | – | ||
709624400 | SPEC | 3 files | 69 | 4 | – | ||
709624600 | SPEC | 3 files | 71.2 | 4 | – | ||
709624800 | SPEC | 3 files | 72 | 4 | – | ||
709625000 | SPEC | 3 files | 74.2 | 4 | – | ||
709625200 | SPEC | 2 files | 80 | 4 | – |
Order Code | Datasheet | |
---|---|---|
709620200 | SPEC | |
709620400 | SPEC | |
709620600 | SPEC | |
709620800 | SPEC | |
709621000 | SPEC | |
709621200 | SPEC | |
709621400 | SPEC | |
709621600 | SPEC | |
709621800 | SPEC | |
709622000 | SPEC | |
709622200 | SPEC | |
709622400 | SPEC | |
709622600 | SPEC | |
709622800 | SPEC | |
709623000 | SPEC | |
709623200 | SPEC | |
709623400 | SPEC | |
709623600 | SPEC | |
709623800 | SPEC | |
709624000 | SPEC | |
709624200 | SPEC | |
709624400 | SPEC | |
709624600 | SPEC | |
709624800 | SPEC | |
709625000 | SPEC | |
709625200 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | f (mm) | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: