OverviewAll product unitsProduct unitPassive ComponentsProduct groupSignal & CommunicationsProduct familyDesign Kits Signal & CommunicationsDesign kitDesign Kit WE-RFI SMT Wire Wound Ferrite Inductor 0805/1008 - ±5% Tol.

Design Kit WE-RFI SMT Wire Wound Ferrite Inductor 0805/1008 - ±5% Tol.

Order Code 744762A/RFI

Characteristics

  • 2 sizes, 34 values, 680 components

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
Qmin.RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples
744760247ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 0.47 45 0.5 500 375
744760256ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 0.56 45 0.55 450 340
744760268ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 0.68 35 0.85 400 188
744760282ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 0.82 35 1.05 300 215
744760310ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 1 35 1.05 180 200
744760312ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 1.2 15 1.2 150 200
744762312ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 1.2 20 1.3 230 280
744760315ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 1.5 15 1.45 130 200
744762315ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 1.5 20 1.65 220 250
744760318ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 1.8 15 2 120 120
744762318ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 1.8 20 2.2 210 200
744760322ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 2.2 15 1.75 110 110
744762322ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 2.2 20 2.35 200 160
744760327ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 2.7 15 1.75 100 100
744762327ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 2.7 20 2.6 195 130
744760333ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 3.3 15 2 210 70
744762333ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 3.3 20 2.85 185 80
744760339ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 3.9 15 2.15 200 60
744762339ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 3.9 20 4 180 50
744762347ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 4.7 20 4.3 175 45
744760356ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 5.6 15 2.2 160 45
744760382ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 8.2 15 2.4 120 40
744760410ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 10 15 3.6 80 40
744762415ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 15 15 4 130 26
744762418ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 18 15 4.5 120 24
744762422ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 22 15 5 110 22
744762427ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 27 15 6 95 21
744762433ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 33 15 6.5 85 20
744762439ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 39 15 8.5 60 18
744762447ASPEC
9 files WE-RFI SMT Wirewound Ferrite Bead 47 15 14 45 17
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
Qmin.RDC max.
(Ω)
IR
(mA)
fres
(MHz)
Samples