Topology | Other Topology |
Input voltage | 15 V |
IC revision | 1.0 |
The evaluation board EB1200M62-355JC features Broadcom’s dual-output isolated gate drive optocouplers ACPL-355JC, which are used to drive the SiC MOSFET module in an industry-standard 62-mm package. It also features precision optically isolated amplifiers ACPL-C87B, which are used for DC bus voltage measurement, and a user interface/buffering circuit for accommodating external output current measurement signals coming from the optically isolated sigma-delta modulator ACPL-736J. EB1200M62-355JC, shown in Figure 1, has been developed to support Broadcom customers during their first steps in designing power converter applications with ACPL-355JC drivers. Properties of the board are described in the following chapters of this document.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Ti | Ø OD (mm) | Ø ID (mm) | Qty. (pcs) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885382206004 | SPEC | 6 files | WCAP-CSST Soft Termination | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 5 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | |||
9774040151R | SPEC | – | 6 files | WA-SMSI SMT Steel Spacer with internal Thread M2.5 | – | – | – | – | -55 °C up to +150 °C | – | – | 4 | – | – | – | – | Tape and Reel | M2.5 | 5.1 | 3.5 | 700 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885382206004 | SPEC | ||
9774040151R | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Ti | Ø OD (mm) | Ø ID (mm) | Qty. (pcs) | Samples |
---|