| 691221320002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | 691001
| |
| 691214300002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2143 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | 612690
| |
| 691214310002 | SPEC
| 6 files | 2 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | 691001
| |
| 691214310003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.2 to 1 (mm²) | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | – | |
| 691221320003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
| 691214300003 | SPEC
| 6 files | 3 | Rising Cage Clamp | PCB | Yes | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2143 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | 691001
| |
| 691221320004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | Yes | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
| 691230310004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.205 to 1.31 (mm²) | WR-TBL Series 2303 - 3.81 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
| 691243310004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | 691001
| |
| 691243300004 | SPEC
| 6 files | 4 | Rising Cage Clamp | PCB | No | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691221320005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | Yes | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
| 691243310005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243300005 | SPEC
| 6 files | 5 | Rising Cage Clamp | PCB | No | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691221320006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | Yes | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
| 691230310006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | Yes | Horizontal | 24 to 16 (AWG) 0.205 to 1.31 (mm²) | WR-TBL Series 2303 - 3.81 mm Double Level Horiz. Entry Modular w. Rising Cage | – | |
| 691243310006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243300006 | SPEC
| 6 files | 6 | Rising Cage Clamp | PCB | No | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243310007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243300007 | SPEC
| 6 files | 7 | Rising Cage Clamp | PCB | No | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691221320008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | Yes | 55° | 28 to 16 (AWG) 0.081 to 1.31 (mm²) | WR-TBL Series 2213 - 3.81 mm 55° Entry Modular | – | |
| 691243310008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243300008 | SPEC
| 6 files | 8 | Rising Cage Clamp | PCB | No | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243310009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243300009 | SPEC
| 6 files | 9 | Rising Cage Clamp | PCB | No | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |
| 691243310010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Horizontal | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Horizontal Entry Modular w. Rising Cage Clamp | – | |
| 691243300010 | SPEC
| 6 files | 10 | Rising Cage Clamp | PCB | No | Vertical | 30 to 16 (AWG) 0.05 to 1.31 (mm²) | WR-TBL Series 2433 - 3.81 mm Vertical Entry Modular w. Rising Cage Clamp | – | |