OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleFerrite Cores for Cable AssemblyProduct seriesSplit Cores

Split Cores

Splitted Ferrite Cores

Split Cores

Characteristics

  • Easy to mount on already installed cables
  • For the attachment we suggest heat shrinking tubes
  • Operating temperature: –25 ºC to +105 ºC

Applications

  • Computers
  • Terminals
  • Interference problems on data lines

Products

Order Code Data­sheet Simu­lation DownloadsØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Material Samples
7427020SPEC
2 files 7.8 16.3 8.2 13 59 93 231 396 4 W 620
7427021SPEC
2 files 7.8 16.3 8.2 16 64 106 291 504 4 W 620
7427026SPEC
2 files 10 20.5 10.2 10 55 98 202 421 4 W 620
7427022SPEC
2 files 11 23.8 11.4 14 72 112 289 449 4 W 620
7427027SPEC
2 files 14.5 25 15 12 49 97 179 401 4 W 620
7427023SPEC
2 files 15.8 28.9 16.4 13 56 114 231 472 4 W 620
7427024SPEC
2 files 15.8 28.5 16.4 20 79 160 324 683 4 W 620
7427025SPEC
2 files 26.5 40.6 27.5 15 48 98 197 382 4 W 620
7427028SPEC
2 files 26.5 40.6 27.5 35 100 200 400 838 4 W 620
Order Code Data­sheet Simu­lation
7427020SPEC
7427021SPEC
7427026SPEC
7427022SPEC
7427027SPEC
7427023SPEC
7427024SPEC
7427025SPEC
7427028SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsØ Cable max.
(mm)
Ø OD
(mm)
Ø ID
(mm)
L
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Material Samples