865080640001 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 1 µF | 50 | 55 | 4 | 5.5 | |
865080640002 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 2.2 µF | 50 | 55 | 4 | 5.5 | |
865080640003 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 3.3 µF | 50 | 55 | 4 | 5.5 | |
865080640004 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 4.7 µF | 50 | 55 | 4 | 5.5 | |
865080540003 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 6.8 µF | 35 | 88 | 4 | 5.5 | |
865080642005 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 6.8 µF | 50 | 75 | 5 | 5.5 | |
865080540004 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 10 µF | 35 | 90 | 4 | 5.5 | |
865080542005 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 15 µF | 35 | 140 | 5 | 5.5 | |
865080643007 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 15 µF | 50 | 140 | 6.3 | 5.5 | |
865080542006 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 22 µF | 35 | 155 | 5 | 5.5 | |
865080643008 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 22 µF | 50 | 150 | 6.3 | 5.5 | |
865080645009 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 27 µF | 50 | 180 | 6.3 | 7.7 | |
865080442006 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 33 µF | 25 | 160 | 5 | 5.5 | |
865080645010 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 33 µF | 50 | 190 | 6.3 | 7.7 | |
865080543009 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 47 µF | 35 | 240 | 6.3 | 5.5 | |
865080645012 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 47 µF | 50 | 230 | 6.3 | 7.7 | |
865080545010 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 56 µF | 35 | 250 | 6.3 | 7.7 | |
865080653014 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 56 µF | 50 | 300 | 8 | 10.5 | |
865080545011 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 68 µF | 35 | 265 | 6.3 | 7.7 | |
865080653015 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 68 µF | 50 | 320 | 8 | 10.5 | |
865080545012 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 100 µF | 35 | 300 | 6.3 | 7.7 | |
865080653016 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 100 µF | 50 | 350 | 8 | 10.5 | |
865080453012 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 150 µF | 25 | 480 | 8 | 10.5 | |
865080553013 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 150 µF | 35 | 510 | 8 | 10.5 | |
865080657017 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 150 µF | 50 | 600 | 10 | 10.5 | |
865080553014 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 220 µF | 35 | 570 | 8 | 10.5 | |
865080657018 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 220 µF | 50 | 650 | 10 | 10.5 | |
865080453014 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 330 µF | 25 | 570 | 8 | 10.5 | |
865080662019 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 330 µF | 50 | 800 | 12.5 | 14 | |
865080562016 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 470 µF | 35 | 1100 | 12.5 | 14 | |
865080562017 | SPEC
| | 7 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 680 µF | 35 | 1100 | 12.5 | 14 | |
865080462016 | SPEC
| | 8 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 1000 µF | 25 | 1100 | 12.5 | 14 | |
865080663020 | SPEC
| | 7 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 1000 µF | 50 | 1000 | 16 | 17 | |
865080563018 | SPEC
| | 7 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 1500 µF | 35 | 1250 | 16 | 17 | |
865080463017 | SPEC
| | 7 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 2200 µF | 25 | 1250 | 16 | 17 | |