en

Cart

Your cart is empty.

WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs

Kind Properties
Quality Class5 000 Mating cycles
TypeRight Angled
Material Properties
Insulator MaterialPA9T
Insulator Flammability RatingUL94 V-0
ColorBlack
Contact MaterialCopper Alloy
Contact TypeStamped
Center Pin PlatingGold
Center Pin Terminal PlatingTin
Tip Spring MaterialTin
Shunt Terminal PlatingTin
General Information
Operating Temperature-40 up to +85 °C
ComplianceRoHS
Electrical Properties
IR 15 A
Working Voltage24 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance50 mΩ
RISO100 MΩ
Packaging Properties
PackagingTape and Reel

Products

Order Code Data­sheet DownloadsMountTypeIR 1
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples
694106106102
STE 3D ALT EAG IGS CAD SMT Right Angled 5 24 Tape and Reel694001
694108106102
STE 3D ALT EAG IGS CAD SMT Right Angled 5 24 Tape and Reel694001
Order Code Data­sheet
694106106102
694108106102
Samples
Order Code Data­sheet DownloadsMountTypeIR 1
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: