PCIM Europe 2026

Würth Elektronik at the PCIM Europe 2026 in Nuremberg

Visit us in Hall 6, Stand 306 – we look forward to seeing you!

As a reliable partner for printed circuit board components in power electronics, the Würth Elektronik Group will once again be exhibiting at PCIM Europe 2026. The focus will be on our latest developments in electronic and electromechanical components, as well as innovative solutions for PCB contacting that combine maximum performance with outstanding reliability.

Visit us from June 9 to 11, 2026, in Nuremberg, Hall 6, Booth 306, and take the opportunity to speak personally with our experts.

👉 Secure your free trade fair ticket:
Simply request your ticket by email at: eisos-de-tickets@we-online.com

Highlights for visitors

  • Exciting new product innovations
  • Expert discussions with our specialists
  • Free product samples
  • Exclusive exhibition promotions, including our basketball challenge “HIT THE (POWER) BASKET AND WIN”
  • Free food and drinks at our booth

Take the opportunity to experience our innovations up close and mark the trade fair date in your calendar.

We look forward to welcoming you at our booth!

Additional highlights around the PCIM

Discover our lectures and seminars on key topics in electronics. Our team of experts shares hands‑on know‑how and up‑to‑date insights from the field of electronics.

All dates at a glance:
  • June 7, 2026 | 2:00 – 5:30 p.m., Dr. Heinz Zenkner, Topic: Designing Robust Industrial Interfaces: Advanced Strategies for Transient Protection
  • June 9, 2026 | 12:45 – 2:15 p.m., Antonio Alcarria Moraga, Topic: Evaluating Additive Effects in Soft Magnetic Ferrites Through Combined Experimental Techniques for Industrial Relevance
  • June 9, 2026 | 3:30 – 5:00 p.m., Andres Garzon, Topic: Simple Ferromagnetic Shielding for Loss Reduction in Gapped Inductors
  • June 10, 2026 | 11:30 – 11:50  a.m., Alexander Gerfer, Topic: AI and Electronics – Trends, Challenges, and Urgent Opportunities
  • June 10, 2026 | 12:45 – 2:15 p.m., Andres Garzon, Topic: Modeling Derating Curves of PCB Ferrites – Impact of Core Composition

Our exhibition offer

  • LF PowerBasket

    • pluggable, lead‑free high‑current contacts using SMD or press‑fit technology
    • high positional tolerance and reduced insertion forces
    • currents of up to 150 A possible
    • applications: wire‑to‑board, board‑to‑board, and contacting of components such as phase connections or switches
  • PowerBusbars

    • for localized increased current carrying capacity and to prevent hot spots on the PCB
    • horizontal busbars (PowerBusbar PCB) are press‑fitted into the PCB in a single step together with Powerelements
    • vertical busbars (PowerBusbar PF) used as a high‑current path or bridge
    • cost advantages through the use of standard printed circuit boards
  • Thermal Management - Graphite Sheet

    • customizable in size and shape
    • heat spreading solution
    • double sided adhesive surface
    • electrically insulating
    • silicone free
  • WP-BUTR REDCUBE PRESSFIT

    • wire‑to‑board connections in the high‑current range up to 500 A
    • mounting of copper busbars directly on the printed circuit board (PCB)
    • mounting of blade fuses (lamella fuses)

Here you can find us!

hall plan pcim 2026