With an API (Application Programmable Interface) two software systems can exchange data without manual intervention. For our customers and partners, we have developed a REST API that enables a connection to your systems. You can use parts data and simulation results in your external customer facing tools or in your internal systems.
How an API works is explained in the external 3 min video on the right.

This video shows external content from YouTube.
Connecting to our systems via API will offer you a variety of choices of data you can select from.
Get all specified properties of each article, mechanical and electrical.
Also get the datasheet, 3D and EDA models, S-parameter files and spice models.

For all products in our design platform REDEXPERT we offer extended component information, like detailed component characteristics on various frequency, temperatures, currents or voltages.

Get simulation results for each article, or a subsystem with your application requirements. For example, specify the parameters of your buck converter and get AC losses, DC losses and temperature rise for each power inductor or just the recommended parts.

Or you can simulate a buck converter and return the 5 most recommended power inductors:
https://www.we-online.com/redexpert/api/v1/converter
?converter=buck
&vin=21&vout=15&iout=15&fsw=500000
&max_results=5

Getting started is very easy

All customers connecting to our API get a full API documentation and first level to support.
Contact your sales representative at Würth Elektronik and ask them about our API solutions. You can also contact us by email.
For design tools we recommend using our REDEXPERT API. To get all WE-PD power inductors you can call our API with e.g. a call like this:
http://www.we-online.com/redexpert/api/v1/products
?module=4
&type=single
&series=we-pd
&size=7332
&inductance=gte:0.000022|lte:0.000033
&outp=series,order_code,Inductance,
rated_current,saturation_current
And it will return a list like shown in the picture on the right.