Press

Welcome to the press center of Würth Elektronik

On this page you will find information and images for your journalistic reporting.

If you have any questions, please feel free to contact us personally at any time. Here you find our Press contacts.

06. November 2025
Components

Pin-Compatible Variants

Content you may also like

The new MagI³C-VDMM power module with adjustable output voltage from 0.6 V to 4 V is available in pin-compatible 1 A, 2 A, and 3 A versions.

Würth Elektronik expands its MagI³C-VDMM MicroModule series

The MagI³C-VDMM power module product family from Würth Elektronik continues to grow: The three variable step-down MicroModules for input voltages from 2.5 V to 5.5 V and adjustable output voltages from 0.6 V to 4 V are available in pin-compatible 1 A, 2 A, and 3 A versions. The modules achieve a peak efficiency of up to 96 percent. With their low quiescent current of 4 µA, they are also suitable for battery-powered applications.

MagI³C-VDMM power modules represent a fully integrated DC-DC power supply that includes a switching regulator with integrated MOSFETs, as well as a controller, compensation, and a shielded inductor – all in a single package. The modules, which can replace linear regulators, are equipped with integrated protection circuits. They protect against thermal overload and electrical damage caused by overcurrent, short circuit and undervoltage. Depending on the load, they automatically switch between pulse frequency modulation (PFM) and pulse width modulation (PWM) modes. These mode transitions ensure optimal efficiency and output voltage ripple at all load currents. To save energy, the power module can be set to resting mode using an additional pin. Together, the Power-GOOD and EN functions also enable power sequencing. The new MagI³C-VDMM power modules are highly compact with their 3.5 x 3.5 x 1.5 mm LGA-9 package.

Applications

Variable step-down MicroModules are suitable for point-of-load DC-DC applications, industrial and medical equipment, test and measurement devices, for powering digital signal processors (DSPs), field-programmable gate arrays (FPGAs), microcontroller units (MCUs) and microprocessor units (MPUs), as well as I/O interfaces. The MagI³C-VDMM series features excellent electromagnetic compatibility. The modules comply with EN55032 (CISPR-32) Class B for radiated emissions. Their operating temperature range extends from -40°C to 105°C.

The new members of the MagI³C-VDMM family are available from stock, even in larger quantities. Free samples can be requested at any time.

Share:

Content you may also like

Press contacts

Do you have any questions, comments or requests regarding our press work?

Electronic & Electromechanical Components

Würth Elektronik EMV & Inductive Solutions
Sarah Hurst
Phone: +49 7942 945-5186
E-mail: sarah.hurst@we-online.com

Printed Circuit Boards                                                                    

Würth Elektronik Circuit Board Technology
Melanie Wöhrle
Phone: +49 7940 946-5932
E-mail: melanie.woehrle@we-online.com

Intelligent Power and Control Systems                       

Würth Elektronik Intelligent Power & Control Systems
Sandra Herter
Phone: +49 7940 9810-1503
E-mail: sandra.herter@we-online.com

Company information for download

Here you can download the press information and pictures of the company area




Picture material for download

Publications

Reference guides, technical reports and other information material

  • Reference Guides

    We have recorded our knowledge and know-how in various reference guides.

  • Application Notes

    Practical application & design notes from the electronics expert including help with schematics, EMC, reference notes and technical support.

Würth Elektronik blog

Würth Elektronik blog

Learn more about electrical design, new technologies and current innovations in our blog.

You might also be interested in