OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFerrites for Cable AssemblyMounting StyleSnap Ferrites for Cable AssemblyProduct seriesWE-STAR-RING

WE-STAR-RING EXTENDED

Screwable Fixation

WE-STAR-RING

Characteristics

  • With reliable flexible cable fixing, developed in-house
  • Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
  • One key in each sample shipment
  • Classification of the plastic housing: UL94 V0
  • Operating temperature: –25 °C to +105 °C
  • Core material: NiZn

Applications

  • Internal and external computer data and power cable
  • Perfect for cables with difficult access because of easy installation and removal
  • For mounting on circuit boards: midget blind rivet
  • Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories

Products

Order Code Data­sheet Simu­lation DownloadsØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeyDesign KitAlpha-Rack Samples
7427153SPEC
2 files 8 83 165 304 572 4 W 620 20 30 20 Grey74271
742711
742707001
7427153SSPEC
2 files 8 83 165 304 572 4 W 620 20 30 20 Black74271
742711
7427151SPEC
2 files 14.5 64 119 242 443 4 W 620 20 40 29 Grey74271
7427151SSPEC
2 files 14.5 64 119 242 443 4 W 620 20 40 29 Black74271
7427154SPEC
2 files 16 71 130 271 495 4 W 620 20 43 32 Grey74271
742711
742707001
7427154SSPEC
2 files 16 71 130 271 495 4 W 620 20 43 32 Black74271
742711
7427155SPEC
2 files 27 55 110 190 390 4 W 620 20 55 44 Grey74271
742711
742707001
7427155SSPEC
2 files 27 55 110 190 390 4 W 620 20 55 44 Black74271
742711
Order Code Data­sheet Simu­lation
7427153SPEC
7427153SSPEC
7427151SPEC
7427151SSPEC
7427154SPEC
7427154SSPEC
7427155SPEC
7427155SSPEC
Samples
Order Code Data­sheet Simu­lation DownloadsØ Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
MaterialL
(mm)
W
(mm)
H
(mm)
ColorSafety KeyDesign KitAlpha-Rack Samples

Assortments

Articles from this product series can be found in the following assortments: