Characteristics
- Suppression of common mode noise up to 85 dB
- High leakage inductance for differential filtering
- Low profile with high inductance
Applications
- Mains operated LED drivers
- Electronic ballasts
- Switched-mode power supplies
- Mains filter
Products
Order Code | Datasheet | Simulation | Downloads | L (mH) | IR (A) | IR 2 (A) | LS (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (kV) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744869161063 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 6 | 2 | 2.4 | 120 | 220 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
744869161103 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 10 | 1.4 | 1.7 | 200 | 330 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
744869161153 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 15 | 1.1 | 1.3 | 290 | 550 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
744869161273 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 27 | 0.8 | 1 | 520 | 1000 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
744869161393 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 39 | 0.7 | 0.85 | 760 | 1430 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
744869161473 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 47 | 0.65 | 0.8 | 920 | 1630 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
744869161683 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 68 | 0.55 | 0.65 | 1340 | 2560 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT | ||
744869161104 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 100 | 0.4 | 0.5 | 1930 | 3470 | 250 | 1.5 | MnZn | 24.5 | 15.5 | 14.5 | THT |
Order Code | Datasheet | Simulation |
---|---|---|
744869161063 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744869161103 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744869161153 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744869161273 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744869161393 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744869161473 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744869161683 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
744869161104 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (mH) | IR (A) | IR 2 (A) | LS (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (kV) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|