Size | Dimensions | W (mm) | H (mm) | Material | Mount | |
---|---|---|---|---|---|---|
Through Hole | 17 | 12.4 | Steel with Tin | Solder | ||
UNC 4/40 | 17 | 12.4 | Steel with Tin | Solder |
Characteristics
- Standardized filter with 1000 pF (other values possible on request)
- High attenuation of more than 40 dB @ 180 MHz
- Rated current @ 20 ºC: 7,5 A
- Insulation resistance: min. 1 GΩ
- Operating temperature: –55 ºC to +125 ºC
- Choice of UNC 4/40 or through hole
- Working voltage: 100 VDC
- Testing voltage: 250 VRMS
Applications
- Filtering of interfaces
- External connection to
– printer
– sensor
– display
Products
All
Through Hole
UNC 4/40
Order Code | Datasheet | Downloads | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|
210111003 | SPEC | 5 files | 9 | Male | 30.8 | 17 | 12.4 | ||
210611003 | SPEC | 5 files | 9 | Female | 30.8 | 17 | 12.4 | ||
210111023 | SPEC | 5 files | 9 | Male | 30.8 | 17 | 12.4 | ||
210611023 | SPEC | 5 files | 9 | Female | 30.8 | 17 | 12.4 | ||
212111003 | SPEC | 5 files | 15 | Male | 39.2 | 17 | 12.4 | ||
212611003 | SPEC | 5 files | 15 | Female | 39.2 | 17 | 12.4 | ||
212111023 | SPEC | 5 files | 15 | Male | 39.2 | 17 | 12.4 | ||
212611023 | SPEC | 5 files | 15 | Female | 39.2 | 17 | 12.4 | ||
214111003 | SPEC | 5 files | 25 | Male | 53.1 | 17 | 12.4 | ||
214611003 | SPEC | 5 files | 25 | Female | 53.1 | 17 | 12.4 | ||
214111023 | SPEC | 5 files | 25 | Male | 53.1 | 17 | 12.4 | ||
214611023 | SPEC | 5 files | 25 | Female | 53.1 | 17 | 12.4 | ||
216111003 | SPEC | 5 files | 37 | Male | 69.5 | 17 | 12.4 | ||
216611003 | SPEC | 5 files | 37 | Female | 69.5 | 17 | 12.4 | ||
216111023 | SPEC | 5 files | 37 | Male | 69.5 | 17 | 12.4 | ||
216611023 | SPEC | 5 files | 37 | Female | 69.5 | 17 | 12.4 |
Order Code | Datasheet | |
---|---|---|
210111003 | SPEC | |
210611003 | SPEC | |
210111023 | SPEC | |
210611023 | SPEC | |
212111003 | SPEC | |
212611003 | SPEC | |
212111023 | SPEC | |
212611023 | SPEC | |
214111003 | SPEC | |
214611003 | SPEC | |
214111023 | SPEC | |
214611023 | SPEC | |
216111003 | SPEC | |
216611003 | SPEC | |
216111023 | SPEC | |
216611023 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Number of Poles | Gender | L (mm) | W (mm) | H (mm) | Samples |
---|