| 638207122002 | SPEC
| 6 files | 2 | 5.08 | Male | Right Angled | THT | 9.2 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 2863 | 612690 638001
| |
| 638263122002 | SPEC
| 6 files | 2 | 5.08 | Male | Right Angled | THT | 9.2 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638263222002 | SPEC
| 6 files | 2 | 5.08 | Male | Vertical | THT | 9.2 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3 | 612690 638001
| |
| 638207222002 | SPEC
| 6 files | 2 | 5.08 | Male | Vertical | THT | 9.2 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 2863 | 638001
| |
| 638207122003 | SPEC
| 6 files | 3 | 5.08 | Male | Right Angled | THT | 14.28 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 2863 | 638001
| |
| 638263122003 | SPEC
| 6 files | 3 | 5.08 | Male | Right Angled | THT | 14.28 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638263222003 | SPEC
| 6 files | 3 | 5.08 | Male | Vertical | THT | 14.28 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638207222003 | SPEC
| 6 files | 3 | 5.08 | Male | Vertical | THT | 14.28 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 2863 | 638001
| |
| 638263122004 | SPEC
| 6 files | 4 | 5.08 | Male | Right Angled | THT | 19.36 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638263222004 | SPEC
| 6 files | 4 | 5.08 | Male | Vertical | THT | 19.36 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638207222004 | SPEC
| 6 files | 4 | 5.08 | Male | Vertical | THT | 19.36 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 2863 | 638001
| |
| 638207122004 | SPEC
| 6 files | 4 | 5.08 | Male | Right Angled | THT | 19.36 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 2863 | 638001
| |
| 638207122005 | SPEC
| 6 files | 5 | 5.08 | Male | Right Angled | THT | 24.44 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 2863 | 638001
| |
| 638263122005 | SPEC
| 6 files | 5 | 5.08 | Male | Right Angled | THT | 24.44 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638263222005 | SPEC
| 6 files | 5 | 5.08 | Male | Vertical | THT | 24.44 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638207222005 | SPEC
| 6 files | 5 | 5.08 | Male | Vertical | THT | 24.44 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 2863 | 638001
| |
| 638207122006 | SPEC
| 6 files | 6 | 5.08 | Male | Right Angled | THT | 29.52 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 2863 | 638001
| |
| 638263122006 | SPEC
| 6 files | 6 | 5.08 | Male | Right Angled | THT | 29.52 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638263222006 | SPEC
| 6 files | 6 | 5.08 | Male | Vertical | THT | 29.52 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638207222006 | SPEC
| 6 files | 6 | 5.08 | Male | Vertical | THT | 29.52 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 2863 | 638001
| |
| 638207122007 | SPEC
| 6 files | 7 | 5.08 | Male | Right Angled | THT | 34.6 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 2863 | 638001
| |
| 638263122007 | SPEC
| 6 files | 7 | 5.08 | Male | Right Angled | THT | 34.6 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 6.3 | 638001
| |
| 638263222007 | SPEC
| 6 files | 7 | 5.08 | Male | Vertical | THT | 34.6 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3 | 638001
| |
| 638207222007 | SPEC
| 6 files | 7 | 5.08 | Male | Vertical | THT | 34.6 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 2863 | 638001
| |
| 638207122008 | SPEC
| 6 files | 8 | 5.08 | Male | Right Angled | THT | 39.68 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 2863 | – | |
| 638263122008 | SPEC
| 6 files | 8 | 5.08 | Male | Right Angled | THT | 39.68 | Box | WR-FAST 5.08 mm THT Male Header Angled Blade 6.3 | – | |
| 638263222008 | SPEC
| 6 files | 8 | 5.08 | Male | Vertical | THT | 39.68 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3 | – | |
| 638207222008 | SPEC
| 6 files | 8 | 5.08 | Male | Vertical | THT | 39.68 | Box | WR-FAST 5.08 mm THT Male Header Vertical Blade 2863 | – | |