OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupSwitchesProduct familyTact SwitchesProduct sub-familySMT & J-Bend Tact Switch WS-TASUProduct seriesWS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push

WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push

WS-TASU J-Bend SMT Tact Switch with Boss Design 4.5 x 3.4mm side push
General Information
Operating Temperature-40 °C up to +85 °C
WashableNo
Ingress Protection CodeNone
Material Properties
Actuator MaterialHTN
Actuator Flammability RatingUL94 V-0
Frame MaterialHTN
Frame Flammability RatingUL94 V-0
Contact PlatingSilver
Terminal PlatingSilver
Electrical Properties
IR50 mA
VR12 V (DC)
Contact Resistance Initial500 mΩ
RISO100 MΩ
Withstanding Voltage250 V (AC)
Mechanical Properties
Operation Force (Value)160 g
Electrical Life100000 Cycles
Packaging Properties
PackagingTape and Reel

Products

Order Code Data­sheet DownloadsH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processDesign Kit Samples
436333033816SPEC
6 files 3.3 160 100000 Black not specified499001
Order Code Data­sheet
436333033816SPEC
Samples
Order Code Data­sheet DownloadsH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase processDesign Kit Samples

Tact Switches from Würth Elektronik eiSos

#TimetoSwitch

Tact Switches

The Tact Switches from Würth Elektronik are characterized by performance stability and long lifetime. All metal elements are corrosion resistant proven by a 48 hours salt spray test. Polyimide tape or silicone rubber protect the switch even in tough environments. The switch range includes various high quality solutions like dip, rotary, detector, micro, slide, rocker switches and encoder. Available from stock. Samples free of charge.

Product Benefits:

  • IP67
  • Long lifetime
  • High durability
  • Corrosion resistant metal elements
  • Full load life cycle test
  • Tight tolerance due to automated production

The corrosion resistance of all metallic components was tested by a 48-hour salt-spray test.

The snap dome is made of stainless steel to ensure high reliability and reduced friction. The indicated switching cycles have been tested under full load.

Polyimide film provides protection against environmental influences and silicone inserts are used for harsh industrial environments.

The plastic material withstands five times reflow and has been tested for flammability according to UL.

Automated production reduces mechanical deviations and ensures high consistency of mechanical parameters.

Assortments

Articles from this product series can be found in the following assortments: