Applications
- Plastic spacer stud with metric internal thread and clip for circuit boards.
General Information | |
---|---|
Operating Temperature | -30 °C up to +110 °C |
Material | Polyamide |
Color | Black |
Flammability Rating | UL94 HB |
Packaging Properties | |
---|---|
Packaging | Bag |
Properties | |
---|---|
Material | Polyamide |
Color | Black |
Flammability Rating | UL94 HB |
Products
Order Code | Datasheet | Downloads | SW (mm) | L (mm) | Ti | Board | Samples | |
---|---|---|---|---|---|---|---|---|
973060365 | SPEC | 3 files | 6 | 6 | M3 | 700990 | ||
973080365 | SPEC | 3 files | 6 | 8 | M3 | – | ||
973100365 | SPEC | 3 files | 6 | 10 | M3 | 700990 | ||
973120365 | SPEC | 3 files | 6 | 12 | M3 | – | ||
973150365 | SPEC | 2 files | 6 | 15 | M3 | – | ||
973180365 | SPEC | 3 files | 6 | 18 | M3 | – | ||
973200365 | SPEC | 3 files | 6 | 20 | M3 | 700990 | ||
973500365 | SPEC | 3 files | 6 | 50 | M3 | – | ||
973300365 | SPEC | 3 files | 6 | 30 | M3 | – | ||
973250365 | SPEC | 3 files | 6 | 25 | M3 | – | ||
973400365 | SPEC | 3 files | 6 | 40 | M3 | – |
Order Code | Datasheet | |
---|---|---|
973060365 | SPEC | |
973080365 | SPEC | |
973100365 | SPEC | |
973120365 | SPEC | |
973150365 | SPEC | |
973180365 | SPEC | |
973200365 | SPEC | |
973500365 | SPEC | |
973300365 | SPEC | |
973250365 | SPEC | |
973400365 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | SW (mm) | L (mm) | Ti | Board | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: