General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Ingress Protection Code | None |
Packaging Properties | |
---|---|
Packaging | Bulk |
Products
Suitable for
WS-ROSV SMT IP67 Rotary Switch with Cross Type Actuator 10x10 mm
WS-ROTV THT IP67 Rotary Switch with Cross Type Actuator 10x10 mm
WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm
WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 5.08 mm Pitch, 10x10 mm
Assortments
Articles from this product series can be found in the following assortments: