Applications
- t (mm) = wall thickness
General Information | |
---|---|
Color | Black |
Rate of Shrinking | 2:1 |
Shrink Temperature | min. 90 °C |
Operating Temperature | -55 °C up to +105 °C |
Withstanding Voltage | 15 kV/mm |
Specific Flow Resistance | 1012 |
Material | Polyolefine |
Products
Order Code | Datasheet | Downloads | Qty. (m) | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
71219011 | SPEC | – | 30 | 19 | 9.5 | 0.8 | 2:1 | ±5% | 15 | |
71225411 | SPEC | – | 30 | 25.4 | 12.7 | 0.95 | 2:1 | ±5% | 15 | |
71232011 | SPEC | – | 30 | 32 | 16 | 0.95 | 2:1 | ±5% | 15 | |
71238111 | SPEC | – | 30 | 38.1 | 19 | 1.05 | 2:1 | ±5% | 15 | |
71250811 | SPEC | – | 30 | 50.8 | 25.4 | 1.14 | 2:1 | ±5% | 15 | |
71212711 | SPEC | – | 50 | 12.7 | 6.4 | 0.65 | 2:1 | ±5% | 15 | |
71216011 | SPEC | – | 50 | 16 | 8 | 0.65 | 2:1 | ±5% | 15 | |
71204811 | SPEC | – | 75 | 4.8 | 2.4 | 0.55 | 2:1 | ±5% | 15 | |
71206411 | SPEC | – | 75 | 6.4 | 3.2 | 0.65 | 2:1 | ±5% | 15 | |
71209511 | SPEC | – | 75 | 9.5 | 4.8 | 0.65 | 2:1 | ±5% | 15 | |
71201211 | SPEC | – | 150 | 1.2 | 0.6 | 0.5 | 2:1 | ±5% | 15 | |
71201611 | SPEC | – | 150 | 1.6 | 0.8 | 0.55 | 2:1 | ±5% | 15 | |
71202411 | SPEC | – | 150 | 2.4 | 1.2 | 0.55 | 2:1 | ±5% | 15 | |
71203211 | SPEC | – | 150 | 3.2 | 1.6 | 0.55 | 2:1 | ±5% | 15 |
Order Code | Datasheet |
---|---|
71219011 | SPEC |
71225411 | SPEC |
71232011 | SPEC |
71238111 | SPEC |
71250811 | SPEC |
71212711 | SPEC |
71216011 | SPEC |
71204811 | SPEC |
71206411 | SPEC |
71209511 | SPEC |
71201211 | SPEC |
71201611 | SPEC |
71202411 | SPEC |
71203211 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Qty. (m) | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|