General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Compliance | RoHS |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR | 20 A |
IR | 6.3 A |
Working Voltage | 250 V (AC) |
Working Voltage [UL] | 250 V (AC) |
Working Voltage [VDE] | 250 V (AC) |
Withstanding Voltage [UL] | 1500 V (AC) |
Withstanding Voltage [cULus] | 1500 V (AC) |
Withstanding Voltage [VDE] | 1500 V (AC) |
Contact Resistance | 10 mΩ |
RC | 10 mΩ |
Mechanical Properties | |
---|---|
Protection Class | I & II |
Fuse Size | 5x20 mm |
Certification | |
---|---|
cULus Approval | E157417 |
VDE Approval | 129302 |
Packaging Properties | |
---|---|
Packaging | Box |
Products
Order Code | Datasheet | Downloads | Description | IR (A) | IR (A) | Design Kit | Samples |
---|---|---|---|---|---|---|---|
696105003002 | SPEC | 7 files | 15mm pitch - with polarization peg | 20 | 6.3 | 612690 696001 | |
696106003002 | SPEC | 7 files | 15mm pitch - without polarization peg | 20 | 6.3 | 696001 | |
696107003002 | SPEC | 7 files | 22,6mm pitch - with polarization peg | 20 | 6.3 | 696001 | |
696108003002 | SPEC | 7 files | 22,6mm pitch - without polarization peg | 20 | 6.3 | 696001 |
Samples |
---|
Order Code | Datasheet | Downloads | Description | IR (A) | IR (A) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: