General Information | |
---|---|
Operating Temperature | -30 °C up to +120 °C |
Working Voltage | 300 V (AC) |
Withstanding Voltage | 1600 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 5 MΩ |
IR | 16 A |
Pitch | 5.08 mm |
Gender | Male |
Material Properties | |
---|---|
Insulator Material | PC |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Steel |
Contact Plating | Tin |
Contact Type | Stamped |
Certification | |
---|---|
cULus Approval | E150931 |
Packaging Properties | |
---|---|
Packaging | Box |
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
638207122002 | SPEC | 6 files | 2 | 5.08 | Male | Right Angled | THT | 9.2 | Box | 612690 638001 | |
638207122003 | SPEC | 6 files | 3 | 5.08 | Male | Right Angled | THT | 14.28 | Box | 638001 | |
638207122004 | SPEC | 6 files | 4 | 5.08 | Male | Right Angled | THT | 19.36 | Box | 638001 | |
638207122005 | SPEC | 6 files | 5 | 5.08 | Male | Right Angled | THT | 24.44 | Box | 638001 | |
638207122006 | SPEC | 6 files | 6 | 5.08 | Male | Right Angled | THT | 29.52 | Box | 638001 | |
638207122007 | SPEC | 6 files | 7 | 5.08 | Male | Right Angled | THT | 34.6 | Box | 638001 | |
638207122008 | SPEC | 6 files | 8 | 5.08 | Male | Right Angled | THT | 39.68 | Box | – |
Order Code | Datasheet |
---|---|
638207122002 | SPEC |
638207122003 | SPEC |
638207122004 | SPEC |
638207122005 | SPEC |
638207122006 | SPEC |
638207122007 | SPEC |
638207122008 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: