en

Cart

Your cart is empty.

WR-CRD SD Card Connector 4.0 Push & Push with Card Detection 19 pins

Kind Properties
Gender Socket
Type Push & Pull
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Copper Alloy
Contact Plating Gold
Contact Type Stamped
Shielding Material Stainless Steel
Shielding Plating Nickel
General Information
Operating Temperature -20 up to +60 °C
Electrical Properties
Working Voltage 10 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 100 mΩ

Products

Order Code Data­sheet Downloads Pins
(mm)
Gender Type Mount Samples
693161011911
IGE STE 3D ALT EAG CAD 19 Socket Push & Pull SMT
Order Code Data­sheet
693161011911
Samples
Order Code Data­sheet Downloads Pins
(mm)
Gender Type Mount Samples