en

Cart

Your cart is empty.

WR-CRD SD Card Connector Push & Push with Card Detection 9 pins

Kind Properties
GenderSocket
TypePush & Push
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialStainless Steel
General Information
Operating Temperature-25 up to +85 °C
Electrical Properties
Working Voltage100 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance100 mΩ

Products

Order Code Data­sheet DownloadsPinsGenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Design Kit Samples
693061010911SPEC
6 files 9 Socket Push & Push SMT -25 up to +85 °C 100614001
Order Code Data­sheet
693061010911SPEC
Samples
Order Code Data­sheet DownloadsPinsGenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: