OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeSMA CombinationsTypeSMA Right Angle Plug to SMA Right Angle PlugTypeWR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-174/U Flexible Cable / 152.4mm length

WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-174/U Flexible Cable / 152.4mm length

WR-CXASY SMA Right Angle Plug to SMA Right Angle Plug / RG-174/U Flexible Cable / 152.4mm length
Material Properties
CableRG-174/U
General Information
Operating Temperature-20 °C up to +80 °C
InterfaceMIL-STD-348
Cable TypeFlexible
Cable ShieldingBraid
Connector Type 1SMA
Connector Type 2SMA
Gender 1Plug
Gender 2Plug
Orientation Type 1Right Angle
Orientation Type 2Right Angle
Mechanical Properties
Min. Bend Radius30 mm

Products

Order Code Data­sheet Downloadsf Samples
65501510315301SPEC
3 files DC~1 GHz
Order Code Data­sheet
65501510315301SPEC
Samples
Order Code Data­sheet Downloadsf Samples