OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyCoaxial ConnectorsProduct sub-familyCable AssembliesTypeSMA CombinationsTypeSMA Plug Straight to SMA Bulkhead JackTypeWR-CXASY SMA Straight Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 1000 mm length

WR-CXASY SMA Straight Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 1000 mm length

WR-CXASY SMA Straight Plug to SMA Bulkhead Jack / RG-174/U Flexible Cable / 1000 mm length
Material Properties
CableRG-174/U
General Information
Operating Temperature-20 °C up to +80 °C
InterfaceMIL-STD-348
Cable TypeFlexible
Cable ShieldingBraid
Connector Type 1SMA
Connector Type 2SMA
Gender 1Plug
Gender 2Jack
Orientation Type 1Straight
Orientation Type 2Straight
Mechanical Properties
Min. Bend Radius30 mm

Products

Order Code Data­sheet Downloadsf Samples
655035032100003SPEC
3 files DC~1 GHz
Order Code Data­sheet
655035032100003SPEC
Samples
Order Code Data­sheet Downloadsf Samples