Würth Elektronik eiSos presents: The industry’s leading portfolio of Electronic and Electromechanical Components

Würth Elektronik eiSos presents its most comprehensive portfolio ever containing standard and fully customizable electronic and electromechanical components this year at Electronica 2014 in Munich from November 11th to the 14th.

Capacitors

For the first time in history, Würth Elektronik rounds out its EMC offerings by adding a breadth of certified electrolyte, ceramic and film capacitors to its portfolio. X2 class foil capacitors released that work hand in hand with our line of filters. MLCC capacitors available in 0402-1812 class sizes. Various different designs in SMD, THT configurations as well as snap-in aluminum electrolyte capacitors for general and special circuitry. The highlight: aluminum-polymer capacitors in SMD and THT configurations – offering various advantages including the longest specified work life in its class.

A new technical book appears for its first time at the show. “ABC of Capacitors " offers a comprehensive introduction to the field of capacitors. It is filled with practical applications and minimizes complex theory. Available in English and German, it is written by engineers, for engineers.

Würth Elektronik is now the true one stop shop for electronic and electromechanical components.

World’s smallest metal alloy power inductor footprint

The base of the powder iron SMD inductor, WE-MAPI, is an industry leading 1.6 x 1.6 mm with a height of 1 mm. The magnetically shielded inductor offers high conductivity and with rated currents up to 1.9 A. High saturation currents yield up to 4.9 A. In addition to the WE-MAPI, the company is also presenting numerous additional families of power inductors for power applications and switching controller designs.

Wireless Power Charging Coils

With wireless charging finally gaining industry adoption, Würth Elektronik is at the forefront of development and introduces a comprehensive portfolio of Qi-compatible coils as well IC house referenced coils. Latest trends in WPC will be demonstrated at the show. Feel free to stop by our wireless charging stations at our booth to recharge you mobile device!

Power Modules

Expansion of standard product lines and the debut of a LED class module with variable output current. Automatic restart in overload, overvoltage, and excessive temperature scenarios. EN55015 compliant.

White & Signal LEDs

Introduction of recent innovations in White LED technology: PLCC packaging in 3014, 3020, 5630 and 3528 class sizes as well as a line of High Power White LEDs.

Connectors & Electromechanical Components

The 2015 product catalog for connectors and electromechanical components will make its first appearance at the show. It is filled with the latest innovations and enhancements in board-to-board, wire-to-board, I/O, ZIF, and terminal block technology. Brand new portfolio additions include fuse holders and innovative connection elements such as SMD spacer studs and SMD power elements for automated assembly process.

Please click here for more information!