Make a flying start with USB 3.1
Würth Elektronik eiSos offers new USB-3.1 components
Starting today, Würth Elektronik eiSos now offers a broad range of connectors, jacks, and cables for the new USB-3.1 standard. With 10 Gb/s instead of 5 Gb/s and a current supply of up to 20 V.
The USB 3.1 is a long-awaited technological leap forward that will open up a whole new area of applications. Under the designation WR-COM USB 3.1 Superspeed+ we offer a type-A jack with power delivery (maximum 5 A/20 VDC) designed for at least 5,000 plugging cycles as well as type-C plugs and jacks (3 A/5 VDC) for at least 10,000 plugging cycles. The jacks are available for 1.0-mm and 1.6-mm circuit boards, the plugs for 0.8-mm circuit boards.
In addition, Würth Elektronik eiSos also offers a broad range of cables:
USB 3.1 C male – USB 3.1 C male, USB 3.1 C male – USB 3.1 A male, USB 3.1 C male – USB 3.0 A female, and USB 3.1 C male – USB 2.0 micro B male.
All products are directly available from stock. Free-of-charge samples of the new USB-3.1 components are available on request with immediate effect.
Dowload press release and pictures here: www.htcm.de/kk/wuerth