Two row terminal blocks added to connector product line

Würth Elektronik has expanded its product line of connectors by adding two row terminal blocks in the cage clamp and pluggable type versions.

Characteristic for all components of the WR-TBL series are the insulating material of PA66 or PBT, the UL94-V0 flammability rating, a brass housing and terminal screws of stainless steel with slot type. The terminal blocks are designed for operating temperatures between 40 and 105 °C. The electrical parameters include an operating voltage of 300 VAC, dielectric withstanding voltage of 1.6 kVAC/min, a 20-mΩ contact resistance max. and a series-dependent rated current of 10, 15 or 20 A (each according to UL).

Order free samples ...

Product catalogue ...