SLIM transformer allows low design heights

Transformers of the WE-SLIM series are fitted into the recess of a printed circuit board which results with them being partly below and partly above the board. With a total height of 12 mm they protrude at most only 8 mm above the board and can be used anywhere where a low height is required.

A characteristic of the SLIM transformers is that they deliver about 65 W at 130 kHz switching frequency and have an isolation voltage of 4.0 kVAC with creepage and clearances distance of 6.4 mm. Their operating temperature covers a range of -40 to 125 °C. In addition to devices of limited height, the WE-SLIM series is suited for installations in switch mode power supplies or flat panel televisions.

Order free samples ...

Product catalogue ...