Designed for multiple applications

Oscillator from IQD for small PCB designs

Due to the severe shortage of parts in the standard package size of 3.2 x 2.5 mm, customers are moving more towards smaller packaged frequency products. Therefore, IQD, a Würth Elektronik eiSos Group company, wants to remind engineers of its 2.0 x 1.6 mm clock oscillator: IQXO-54x.

The IQXO-54x, is available in three supply voltages: 1.8 V, 2.5 V & 3.3 V. Housed in a miniature package of 2.0 x 1.6 x 0.7 mm, the IQXO-54x is a standard CMOS oscillator suitable for many different applications, such as Audio & Multimedia Devices, Communication Devices, IoT, Industrial Devices, Navigation & Locators, Real Time Clocks and Test & Measurement Equipment. The IQXO-54x can reach a stability, of ±25 ppm over -40 to 85 °C, including tolerance.

In addition to the standard version ideally suited for industrial applications, IQD can also offer the oscillator as an automotive version: IQXO-54x AUTO. This is qualified to AEC-Q200 as well as IATF-16949 and comes with a wide temperature range of -40 to 125 °C which is typical for automotive applications.

The IQXO-54x is available either direct from IQD or via its extensive range of worldwide partners with many frequencies available ex stock.

Full details on the IQXO-54x and IQXO-54x AUTO series are available at www.iqdfrequencyproducts.com or for further advice, speak to a member of our Sales team or Application Support team.