One of the world’s best performing oscillators available from IQD

IQD presents low phase noise oscillators IQXO-408 and IQXO-455

IQD, a subsidiary of the Würth Elektronik eiSos Group, is pleased to launch its newest low phase noise oscillators, the IQXO-408 & IQXO-455, available in industry standard packages of 2.5 x 2.0 mm and 3.2 x 2.5 mm. The new CMOS clock oscillators can perform with a close in phase noise as low as -113 dBc/Hz @ 10 Hz and far out phase noise as low as -172 dBc/Hz @ 100 kHz. The low phase noise oscillators are available at either 1.8 V, 2.5 V or 3.3 V with a phase jitter down to 40 fs RMS (over 12 kHz to 5 MHz).

As application requirements drive the need for greater data rates, more oscillator devices with ultra-low phase noise are required. This type of application is especially prevalent in today's connected world. Applications include fibre transceivers, gigabit Ethernet and 5G base stations.

Common applications of the IQXO-408 & IQXO-455 include high data rate applications, IoT, 5G, PLL, frequency multiplier, clock recovery, gigabit Ethernet, fibre, studio grade and high-end consumer audio equipment.

For full details on the IQXO-408 & IQXO-455, please visit www.iqdfrequencyproducts.com or for further advice, speak to a member of our Sales or Applications Support team.