28. January 2026
Components

Self-Adhesive EMC Gaskets

Content you may also like

Halogen-free conductive textile gaskets from Würth Elektronik

Würth Elektronik offers halogen-free conductive textile gaskets

Würth Elektronik now also offers its WE-LT conductive textile gaskets in a halogen-free version. These gaskets have proven to be an effective solution for reducing EMC issues in electronic devices. The WE-LT halogen-free conductive textile gaskets feature shielding attenuation of over 80 dB at 100 MHz, a typical surface resistance of less than 0.08 ohms, and IP54 protection against dust and water. They are halogen-free and meet the requirements of EU Ecodesign 2009/125/EC as well as the RoHS Directive. Additionally, they achieve a UL 94 V-0 flammability rating.

The gaskets are available in various standard profile shapes: square, as well as D, C, P, L, M, and blade profiles. Würth Elektronik also offers customized shapes. When two metal parts of a housing need to be conductively connected after assembly, conductive gaskets ensure electrical continuity. As a halogen-free version, the gaskets can now also be used in displays, as the use of halogenated flame retardants in housings and stands for electronic displays is prohibited within the European Union.

The EMC gaskets consist of three main components: a metallized textile, an elastic material, and a pressure-sensitive adhesive (PSA). The metallized fabric consists of a woven polyester material with nickel-plated copper threads. The nickel plating serves to protect the copper and the EMC gasket from corrosion. It also provides protection against abrasion, ensuring long service life. Versions with an aluminum layer are also available. The urethane foam cores are available in various densities between 45 kg/m3 and 150 kg/m3. A compression ratio of approximately 30 percent of the original height of the EMC gasket is recommended.

Broad range of applications

In their dual function as a mechanical seal against dust and splashed water and as a means of improving electromagnetic performance, the gaskets make an important contribution to the final assembly of displays, metal housings, control cabinets, input and output connections, and grounding connections. Würth Elektronik also offers to manufacture custom EMC gaskets in various shapes and cut-to-size formats, without any additional tooling costs.

Share:

Content you may also like