08. May 2025
Components

Compact LEDs for Pleasant, Even Lighting

Content you may also like

Even light from a miniaturized LED: WL-SFTD SMT Full-color Top LED with dome lens in the 2828 package

Würth Elektronik extends its RGB LED product series

Würth Elektronik expands its RGB LED series WL-SFTD SMT Full-color Top LED with the 2828 package, featuring a dome lens and a 70-degree emission angle. This ensures targeted and even light distribution, minimizing glare and maximizing brightness. The durable LEDs are suitable for demanding lighting and signaling applications – and thanks to their IPx8 water protection, they are also suitable for exposed outdoor conditions.

By combining a footprint of just 2.8 × 2.8 mm, a dome lens with an optimal 70-degree emission angle, efficient RGB color control, and an elegant matte black housing, an innovative solution is offered for flexible, energy-efficient lighting. Thanks to their high contrast and premium dynamic color display, the LEDs are ideal as pixels for video walls. With their matte black housing, they achieve up to 25 percent higher contrast than white PLCC LED housings.

The 70-degree emission angle of the dome lens improves light directionality, resulting in up to 20 percent more even light distribution compared to conventional LEDs with a lower emission angle. Besides video walls and displays, the LEDs are also suitable for architectural lighting as well as pathway and street lighting. Their IPx8 water protection also makes them ideal for use in harsh environments and weatherproof installations, audio and DJ equipment, as well as smart home and electronic products.

The new 2828 package, as well as all other packages from the WL-SFTD series, are now available from stock without a minimum order quantity. As a service for developers, Würth Elektronik provides free samples.

Share:

Content you may also like