General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | RoHS |
Pitch | 5 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Brass |
Contact Plating | Tin |
Wire Guard Material | Stainless Steel |
Electrical Properties | |
---|---|
IR cULus | 16 A |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1300 V (AC) |
Contact Resistance [cULus] | 20 mΩ |
Mechanical Properties | |
---|---|
Wire Strip Length | 6 up to 7 (mm) |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 14 to 28 (AWG) |
Solid Wire Section (Metric) | 2.08 to 0.0810 (mm²) |
Stranded Wire Section (AWG) | 14 to 28 (AWG) |
Stranded Wire Section (Metric) | 2.08 to 0.0810 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Packaging Properties | |
---|---|
Packaging | Box |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
691414720002B | SPEC | 7 files | 2 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | 691001 | |
691414720003B | SPEC | 7 files | 3 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | 691001 | |
691414720004B | SPEC | 7 files | 4 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | – | |
691414720005B | SPEC | 7 files | 5 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | – | |
691414720006B | SPEC | 7 files | 6 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | – | |
691414720008B | SPEC | 7 files | 8 | Screwless | PCB | No | 45° | 14 to 28 (AWG) 2.08 to 0.0810 (mm²) | – |
Order Code | Datasheet |
---|---|
691414720002B | SPEC |
691414720003B | SPEC |
691414720004B | SPEC |
691414720005B | SPEC |
691414720006B | SPEC |
691414720008B | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: