ICCS 64P V2 CAN Controller

The ICCS 64P V2 Controller can be used as a standalone module or as part of the CAN network. It can perform logical functions or be used just as a I/O device. The module can drive loads up to 2 amps per output and has more than 30 inputs of different types.

The controller is the perfect complement to central electrical units and power boards from Würth Elektronik ICS. It can easily be connected to the printed circuit board and thus enables the control of the entire system, e.g. relay switching and monitoring of the fuse status via CAN bus.

The 16-bit processor (Freescale / NXP HCS12XEQ) with integrated co-processor has sufficient computing power to handle complex tasks. The two CAN interfaces and an optional LIN master interface allow data exchange between independent bus systems. In addition, the controller enables gateway / filter functions and the conversion of data from LIN battery management systems or LIN rain/light sensors to CAN bus.

Application examples

  • Fuse monitoring and relay control
  • Transmission of sensor values to the CAN bus
  • CAN to CAN gateway functions
  • LIN to CAN gateway functions
  • Power supply of devices with low power consumption
  • Interface between switches and CAN bus
Données techniques
Données techniques
Housing Transparent with black potting
Connector 4 x Molex Mini Fit 16 Ways
Dimensions 76 x 116 x 15 mm
Weight ~ 150 g
Operating temperature -40 °C to 85 °C (no full load at 85 °C)
Storage temperature -40 °C to 85 °C
Ingress protection IP54
Operating voltage Vsupply 9 V to 30 V DC
Pre-fusing 10 A / block (HSD outputs)
Current consumption max 50 mA
Processor type Freescale NXP HCS12XEQ
Clock frequency 100 MHz
Flash memory 348 kB
RAM 24 kB
EEPROM 1 kB available for graphical programming
E1 certification ECE10 Rev.05 : 058257
Bus CAN
Bus CAN
Acc. ISO 11898-2 High speed
Acc. ISO 11898-3 Low speed (optional)
Acc. CAN 2.0 A & B 11 and 29 bits extended address identifier
Baud rate 20 kBit/s to 1000 kBit/s
(125 kBit/s default value)
Bus LIN
Bus LIN (en option)
LIN 2.1 master Pull-up to Vsupply, 1 kΩ & diode
Baud rate 4800 to 115200 bps
Vsupply Recommended max 12 V (1 kΩ-12 V LIN)
Entrées / Sorties
Entrées / Sorties
4 Analogue inputs 0 - 10 V DC / 0-20 mA
3 Analogue inputs 0 - 10 V DC
3 Analogue inputs 0 - 30 V DC
4 Analogue inputs 0 - 5 V DC
18 Digital inputs Switch on / switch off level: see Inputs /
outputs details
4 Digital / Frequency inputs Switch on / switch off level: see Inputs /
outputs details
8 Digital outputs or
PWM outputs
High side outputs max 2 A
PWM outputs max 1 A
8 Digital outputs High side outputs max 2 A
Inputs / outputs details
Analogue inputs 3 x 0 - 10 V DC and 4 x 0 - 10 V DC /
0 - 20 mA
Voltage / current 0-11.4 V DC / 0-23 mA
Resolution 12 bits
Input resistance 22.6 kΩ
Pull-down resistance Switchable 0.5 kΩ in 0-20 mA mode (4x)
Analogue inputs 4 x 0-5 V DC
Input voltage 0-5 V DC
Resolution 12 bits
Input resistance High-Z through op. amp.
Analogue inputs 3 x 0-30 V DC
Input voltage 0-33.6 V DC
Resolution 12 bits
Input resistance 66.6 kΩ
Digital inputs 18
Input voltage 0 V DC to Vsupply
Switch-on level 7 V DC
Switch-off level 4 V DC
Input resistance 22.6 kΩ
Frequency inputs 4
Input resistance 100 kΩ
Input frequency 5 KHz
Digital outputs 16 x High side
Load current max 2 A
Diagnostic current sense, freewheel diode
PWM outputs max 8 of digital outputs
PWM frequency max 1 kHz
Duty cycle 0 to 100 %
Resolution 0.10 %
Load current max 1 A
5 V supply Switchable from SW
Max current 400 mA

Schéma détaillé / affectation des broche

Dimensions

Accessoires
Mating connector Part number WE eiSos
Housing: Female Dual Row Plug WR-MPC4 649 016 113 322
Crimp contact: WR-MCP4, AWG 16 (1.31 mm²) 649 005 137 22
Crimp contact: WR-MCP4, AWG 24-18 (0.2 to 0.82 mm²) 649 006 137 22
Crimp contact: WR-MCP4, AWG 28-22 (0.08 to 0.33 mm²) 649 007 137 22
For 100 pieces packages, please add "DEC" at the end of the reference.

Programmation

Les contrôleurs ICCS 64P V2 CAN peuvent être programmés individuellement avec le logiciel ICCS SDK Plus en fonction de vos besoins.

Pendant la phase de développement, nous vous assisterons volontiers pour l’élaboration des programmes. Si vous préférez définir vous-même vos paramètres ou réaliser la programmation à votre convenance, essayez donc pendant 3 mois gratuitement notre kit de développement ICCS SDK Plus comme kit Try&Buy.

Fiche technique