Migration to USB-C: How to meet EMC standard, effective protection and high interoperability?

As latest USB-C specification supports both state-of-the art data speeds (up to 40 Gbps) and high power transfer (up to 100W), several design concerns must be addressed.

On one hand, the presentation outlines the components needed to protect USB 3.x/USB 4 devices and attenuate EMI that may cause the device to fail EMC testing.

On the other hand, it addresses migration risks, protection concerns and share design guidelines for a clean power sinking device implementation guaranteeing both safety and Interoperability.

Get more information about USB here

<< Back to all webinar recordings

Würth Elektronik Webinar: Migration to USB-C - How to meet EMC standard, effective protection and...