REDFIT IDC is a solderless reversible direct plug-in connector with SKEDD technology and insulation displacement connection. The SKEDD contacts are plugged directly into the plated through-holes of a PCB. A complete part and a potential error source is eliminated. This results directly in higher process reliability, savings in space, material and process costs.

Applications & Benefits

Connector for Signal Transmission, Programming and Debugging

  • Consumer Electronics
  • Solar Industry
  • Industrial Electronics
  • Mechanical Engineering
  • Switch Board Construction

Loss of a Complete Part and Potential Error Souce on PCBs

  • Quick and Easy Processing
  • Space-Saving Design
  • Higher Process Reliability
  • Reduction of Process Costs
  • Lower Material Costs

Characteristics

IDC for Quick and Easy Half Pitch Cable Connection

4-Way Contact Principle for Reliable Electrical Connection

Reverse Polarity Protection of Plastic Housing for Correct Assembling

Tool-Free Mounting for Easy Plug and Unplug Process

SKEDD Contact Requirements

Easy and Simple Plug-in Process

The precise design of the apex area keeps the SKEDD contact elastic to guarantee a low insertion force even for connectors with a high number of pins.

Vibration-Proof Connection

At the end of the insertion process the contact normal contact force is high enough to ensure that no interruption occurs due to mechanical stress.

Reversible Connection

The flexible fork-type arms of the SKEDD contact adapt in an elastic way to the plated through-hole to realize multiple mating cycles.

Fitting Accuracy

The flexibility of the SKEDD contacts balances the grid tolerances within the PCB production to ensure the optimal interaction of connector and PCB.

Connection Technology

Cable side: Insulation Displacement Connection

  • Direct Connection to Ribbon Flat Cable
  • No Stripping
  • All Strips are Contacted Simultaneously
  • High Transmission Quality
  • Permanent Connection Security

PCB side: SKEDD Direct Plug-in Technology

  • Direct Connection to the Plated-Through Hole
  • Multiple Mating Cycles
  • Pluggable by Hand
  • Low Contact Resistance
  • Vibration-Resistant Connection

Processing

Process Safety in Assembling

  • Red Cable Marking of Pin 1
  • Reverse Polarity Protection of the Housing

Maintenance Friendly in Field

  • Tool-Free Mounting on the PCB
  • Quick Replacement during Maintenance

Debugging layoutadapter examples for: