The WE-LAN AQ is a LAN transformer manufactured by a fully automated production process. Its innovative coil winding technique reduces the electrical variation and increases their reliability, while improving performance over a wide frequency range. LAN transformers and RJ45 connectors suitable for different speeds and PoE current ratings can also be found in the further LAN product families.
WE-LAN AQ | |||
---|---|---|---|
Order Code | Speed | Port | Temp. Range |
749010310 | 10/100 Mbit/s | 1 | -40 to +85°C |
749020310 | 10/100/1000 Mbit/s | 1 | -40 to +85°C |
WE-LAN | ||||
---|---|---|---|---|
Speed | Ports | Temp. Range | PoE | Design Kit |
10/100/1000 Mbit/s 2.5/5 Gbit/s |
1-4 | -40 to 125°C | 350 - 2000mA | 749010, 749119 |
We-LAN 10G | ||||
---|---|---|---|---|
Speed | Ports | Temp. Range | PoE | Design Kit |
10 Gbit/s | 1 | -40 to + 85°C | 350 - 1500mA | 749010, 749119 |
WE-RJ45 LAN | |||||
---|---|---|---|---|---|
Speed | Ports | Temp. Range | PoE | Mounting Technology | Design Kits |
10 - 1000 Mbit/s | 1-4 | -40 to +85°C | 350mA - 600mA | SMT/THT/THR | 749945 |
WE-RJ45 LAN 10G | ||||
---|---|---|---|---|
Speed | Ports | Temp. Range | PoE | Design Kit |
10 Gbit/s | 1 | -40 +85°C | 350 - 1500mA | 749945 |
Useful links:
- LAN AQ: To the product family
- View inside the WE-LAN AQ: 3D online application