Design Your EMC filter

The Design Your EMC filter series provides a fast and cost efficient opportunity to set up different filter designs. Afterwards testing them in the EMC laboratory can take place without having the unpleasant task of performing a redesign every time. Therefore the development time and the related expenses can be decreased.

Design Kit

The design kit includes all necessary components and provides the complete package for building up a basic EMC filter. The enclosed brochure contains the most crucial information about filtering and adds up an overview of pre-tested setups.

Find more information about the Design Kit in this flyer!

#askLorandt explains: Design your EMC-Filter

Evaluation Boards

The evaluation boards provide more specialized solutions for certain EMC problems and can be seen as addition to the design kit. The following table gives an overview on outstanding characteristics of the particular boards.

An inquiry can be made here.

Part
Number
Rated
Voltage
Overvoltage
Protection
Multi Pad
Layout
Common
Mode
Attenuation
Differential
Mode
Attenuation
7449981 250 V (AC) - - + +
7449982 250 V (AC) - - + ++
7449983 80 V (DC) - - ++ ++
7449984 250 V (AC) + + + +