Five new switch series expand product line

Four new series have been added to the product line of switches from Würth Elektronik. A manufacturer of passive and electromechanical components, the company is expanding its extensive portfolio of switches for the electronics industry.

Tact switches 6x6 mm right angle type with grounded terminal

Models of the series WS-TST are available in size 6×6 mm. Their covering of these THT switches are made of carbon steel plate, as are its contacts which have an additional layer of plated silver. With silver-plated connections and with actuator and housing of LCP UL 94V-0, the switches are not only lead-free and RoHS-compliant, but also suitable for operating temperatures between -40 and +85° C. Switches of this size feature a contact rating of up to 50 mA, 12 VDC, contact resistance of 100 MΩ @500 VDC, dielectric strength of 250 VAC/min and contact resistance of 100 mΩ max.
more...

Tact switches 12x12 mm

Models of the series WS-TSW are available in size 12×12 mm. Their covering is made of carbon stainless steel, as are its contacts which have an additional layer of plated silver. With silver-plated connections and with actuator and housing of LCP UL 94V-0, the switches are not only lead-free and RoHS-compliant, but also suitable for operating temperatures between -40 and +85° C. Switches of this size feature a contact rating of up to 50 mA, 12 VDC, contact resistance of 100 MΩ @500 VDC, dielectric strength of 250 VAC/min and contact resistance of 100 mΩ max.
more...

Rotary switches in 7x7 mm SMD & THT

Models of the series WS-RAS and WS-RAT are available in size 7x7 mm. Their covering is made of stainless steel, as are its contacts which have gold plating. With gold-plated connections and with actuator and housing of LCP UL 94V-0, the switches are not only lead-free and RoHS-compliant, but also suitable for operating temperatures between -60 and +125° C. Switches of this size feature a contact rating of up to 100 mA, 42 VDC, contact resistance of 100 MΩ @500 VDC, dielectric strength of 250 VAC/min and contact resistance of 100 mΩ max. Both series are available with 10 and 16 psoitions and with real and complement code.
THT version
SMD version