Common Mode Power Line Choke for ultra-slim products

With the WE-CMBH series Würth Elektronik now also offers a common mode power line choke in a horizontal version. With a profile height of only 22 mm the power line choke is ideal for slim housings.

Due to low-capacitance winding technology, suppression over a wide band is now possible. This makes the WE-CMBH an excellent choice for interference suppression in the frequency range from 150 kHz to 30 MHz.

The product is available with inductance values from 1 mH up to 7 mH with a nominal current of up to 10 A.

In power electronics the WE-CMBH is used as power filter and output filter as well as in motor interference suppression. Würth Elektronik specifies the operating temperature range as –40 to +125 °C.

Order free samples ...

Product catalogue ...