A power element that is just waiting to be used: the high-power contact PowerRadsok
PowerRadsok power elements are high-power contacts from Würth Elektronik ICS that are pressed into the printed circuit board. All power elements from Würth Elektronik ICS can be ordered in the online shop: www.we-online.com/pe
The use of PowerRadsok power elements promises versatility. Whether as connection elements for fuses, switches, cable or as mounting components, the portable high-power contacts from Würth Elektronik ICS reduce installation costs in assembly production and allow, depending on the layout, up to 400 amps of current.
The PowerRadsok high-power contacts are insertion elements that can be applied in different ways: for example, as board-to-board and wire-to-board connections, and as brackets or mountings for components such as fuses or battery isolators.
The press-fit technology, as opposed to soldering, is characterized by a very low contact resistance of 100-200 µOhm. The printed circuit board is, furthermore, exposed to no thermal stress. The high-power contacts have a resistance from 0.2 mOhm at Ø 3.6 mm, 0.095 mOhm at Ø 6.0 mm, 0.075 mOhm at Ø 8.0 mm, 0.075 mOhm at Ø 10.3 mm and 0.028 mOhm at Ø 14.0 mm.
The whole product range of power elements from Würth Elektronik ICS is available in the Original Powerelement online shop: www.we-online.com/pe.
Download
- Text as download
(PDF, 95KB)
- Picture as download
(JPG, 2,335KB)