A new box complements REDline Power Boxes platform from Würth Elektronik ICS
Sealed solution for primary power distribution
Six MIDI fuses in one robust, IP66-compliant housing: The REDline Power Box 6F is the latest development in the family of REDline Power Boxes, the successful power distribution platform from Würth Elektronik ICS, used for installation in battery, engine and chassis areas.
Measuring only 170 x 112 x 48 mm, the compact sealed housing provides space for up to six MIDI fuses in 32 V and 70 V versions. The high IP rating allows OEMs to install the box in chassis, battery and engine areas. The box can operate at temperatures ranging from -40°C to +85°C.
The REDline Power Box 6F can also be used in 48 V on-board electrical networks thanks to its compatibility with 70 V fuses, meaning it can also be used in electromobility projects.
Cost-effective solution with a long service life
OEMs receive a cost-effective solution with a long service life compared to conventional outdoor fuse boxes that are unprotected. Like all boxes in the product family, the REDline Power Box 6F is connectorised so it can be connected quickly to the cable harness in production, and it can be easily and efficiently serviced.
The new box represents a seamless continuation of the proven concept and offers customers benefits such as short time-to-market, high cost efficiency and an impressive service concept.
Download press release and pictures here: https://kk.htcm.de/press-releases/wuerth-ics/