Additional AEC-Q200 qualified components
Würth Elektronik publishes an addition to the automotive catalog
Automotive electronics are subjected to special requirements. This has resulted in industry-typical standards such as AEC-Q200 qualification or IATF-16949-certified production. In this context, Würth Elektronik has supplemented its extensive catalog for automotive components. The extension can be downloaded here.
Highlights among the new additions include WE-CAR-TEC and WE-CNSA. The WE-CAR-TEC series is a folding ferrite with a core material made of NiZn. WE-CAR-TEC allows the suppression of electromagnetic interference in the frequency range from 1 MHz to 1 GHz. Thanks to a patented closing mechanism, the ferrite is reusable and therefore also ideal for test and measurement purposes in EMC laboratories.
WE-CNSA is a current compensated data line filter. It offers high common mode noise rejection at high frequencies and a low RDC design. This makes the filter suitable for automotive infotainment, FlexRay and high-speed data line applications.
Download
- Pressemeldung als Microsoft® Word Document (deutsch)
(DOCX, 77KB)
- Press release as Microsoft® Word Document (english)
(DOCX, 75KB)
- Press release as Microsoft® Word Document (français)
(DOCX, 75KB)
- Press release as Microsoft® Word Document (italiano)
(DOCX, 75KB)
- Press release as Microsoft® Word Document (español)
(DOCX, 75KB)
- Image
(JPG, 4,409KB)