Shielding Cabinets to Fold Yourself

Würth Elektronik eiSos ShielDIY extends the range of shielding cabinets

As the number one address in all EMC matters, Würth Elektronik eiSos has an extensive range of shielding cabinets in its program. The cabinets are made of thin, tin-plated sheet metal (certified to DIN EN 10202/10203) and represent an easy-to-implement EMC solution. The WE-SHC shielding cabinets keep electromagnetic radiation away from the circuit board and improve the noise immunity of the output and input stages of HF, oscillator and EMC-sensitive components in plastic housings. As the latest addition, the manufacturer now offers the WE-SHC material as a prepared sheet for rapid prototyping. “ShielDIY - Do It Yourself Custom Shielding Cabinet” is a 0.2 mm thick metal sheet with pre-embossed fold lines at 5 mm intervals. To produce an individual shielding cabinet, of the required shape all that needs to be done is cut out with scissors, fold and solder onto the PC Board.

www.we-online.com/shieldiy

Download press release and pictures here: www.htcm.de/kk/wuerth