Robust switch with gold contacts

Würth Elektronik eiSos launches a new DIP switch onto the market

With its new WS-DITU item, Würth Elektronik eiSos now has an improved DIP switch in its product range: the gold-plated contacts make sure that the WS-DITU switch has a stable contact resistance. This robust switch is durable and its pins are securely protected against deformation. The product’s unique design ensures the exact compliance to the grid dimension of 2.54 mm.

DIP switches are used everywhere that specific, basic settings need to be made swiftly and directly on board the PCB. The WS-DITU DIP switch can be easily mounted manually and is available with 2 to 10 switch units (evenpoles). The insulation material has a UL94 V-0 flammability rating and is capable of operating at temperatures between -40 and +85 °C. The rated current is 25 mA, the dielectric strength 500 V, and the contact resistance a mere 50 mΩ.

The design of the WS-DITU switch is patent-protected in many countries.

Free-of-charge samples can be provided on request. The switch is available from stock.

Download press release and pictures here: www.htcm.de/kk/wuerth