Intel® SHDSL Evaluation Kit

What is it?

The Intel® SHDSL Evaluation Kit is a kit developed by Wurth Electronics Midcom with Intel® and Teleconnect to demonstrate the capabilities of Intel’s® transceiver in SHDSL applications.

The evaluation board included in this kit can be used as an EFM Modem, SHDSL-EFM Module or a Plug & Play Ethernet Extender. It features a selectable bitrate including auto mode and USB EIA232 emulation or TTL compatible EIA232 interface.

This kit includes contains the evaluation board featuring the Intel® chipset, two CAT6 Ethernet cables, a micro USB cable and a Getting Started Guide all enclosed in protective, anti-static packaging.

Order your kit today.

Why SHDSL?

Many new communication applications, such as surveillance cameras, vending machines, public displays, traffic control, and industrial communication, are requiring high data rates on long copper loops. SHDSL provides a strong broadband connection over long distance requirements.

More information on the Intel® SHDSL Evaluation Board and Kit:

Intel® EVB Design Files

General Information on SHDSL and the Intel® Chipset

More From Our Partners