MID-OLRM Extended Rail RM6 Transformers for Offline Applications

High efficiency flyback transformers with small footprint

Characteristics

  • Extended rail eliminates need for flying leads
  • Single or dual output
  • Output voltages of 5V and 12V
  • Grounded core for improved EMI performance
  • Compact with small land size
  • Reinforced insulation
  • Isolation voltage: 3900VAC at 1 second
  • Operating temp: -40°C to 125°C
  • Designed to meet IEC61558-2-16 and EN61558-2-16

Applications

  • White goods
  • Industrial controls
  • Metering
  • LED lighting
  • Offline flyback power supplies
  • Space-constrained power supplies
  • Smart adapters
Electrical Properties
Order Code Ui (VAC) U01 (V) I01 (A) UO2 (V) IO2 (A) UAUX (V) L (mH) ISAT (A) NP:NS : NAUX fswitch (kHz) UT (VAC)
7508110172 100-265 5 1.50 - - 20 4 .45 24 : 1 : 4 40-100 3900
7508110348 100-265 12 0.60 - - 24 4 .45 10 : 1 : 2 40-100 3900
7508114310 100-265 12 0.30 12 0.30 24 4 .45 10 : 1 : 1 : 2 40-100 3900
750811418 100-265 5 0.70 12 0.29 24 4 .45 26 : 1 : 2.4 : 4.8 40-100 3900